Related Products
-
Part No. 1010-S$0.451.00" x 1.00" Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1030-S$1.091.00” X 3.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()3906
10 Series M5 Double Anchor Slide-in T-Nut
10 Series M5 Double Anchor Slide-in T-Nut
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | 1.566” |
| B (Thread) | M5 X 0.8 |
| C | .431” |
| D | 1.937” |
| E | .171” |
| Weight | 0.034000 |
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Steel Grade 1215 Finish Zinc Color Bright A 1.566” B (Thread) M5 X 0.8 C .431” D 1.937” E .171” Weight 0.034000
-
- Description
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
-
CAD Files
-
CAD Files
-
