Related Products
-
Part No. 3815$0.56M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 11-8716$0.95M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()3879
M8 Double Slide-in Economy T-Nut
M8 Double Slide-in Economy T-Nut
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | 3.000” |
| B | 1.500” |
| C | .638” |
| D (Thread) | M8 X 1.25 |
| E | .080” |
| F | .222” |
| Weight | 0.067000 |
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade 1010 Finish Zinc Color Bright A 3.000” B 1.500” C .638” D (Thread) M8 X 1.25 E .080” F .222” Weight 0.067000
-
- Description
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
