My Wish Lists
()
Last Added Items
You have no items in your wish list.
3815
M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | 13.79mm |
B | 5.00mm |
C | 4.23mm |
D (Length) | 20.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.020000 |

Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Bright A 13.79mm B 5.00mm C 4.23mm D (Length) 20.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.020000
-
- CAD Files
- CAD Files
-