Related Products
-
Part No. 75-3504$1.66Bolt Assembly: M8 x 45.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
3857
M8 x 1.772" Slide-In Flanged Economy T-Slot Stud
M8 x 1.772" Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 1.920" |
| B | .135" |
| C (Thread) | M8 x 1.25 |
| D (Length) | 1.772" |
| E | .700" |
| F | .308" |
| Weight | 0.045000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Bright A 1.920" B .135" C (Thread) M8 x 1.25 D (Length) 1.772" E .700" F .308" Weight 0.045000
-
-
CAD Files
-
CAD Files
-

