Related Products
-
Part No. 3825$1.27Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc -
Part No. 3964$1.81Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut -
Part No. 3872$3.81Bolt Assembly: M8 x 20.00mm Bright BHSCS and Roll-In T-Nut with Flex Handle - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3860
.335" ID Washer
.335" ID Washer
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | .621" |
| B | .335" |
| C | .063" |
| Weight | 0.003000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Bright Type Standard Flat Mfg Standard ISO 7089 A .621" B .335" C .063" Weight 0.003000
-
-
CAD Files
-
CAD Files
-