Related Products
-
Part No. 75-3500$1.27Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
3851
M8 x .787" Slide-In Flanged Economy T-Slot Stud
M8 x .787" Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .945" |
| B | .135" |
| C (Thread) | M8 x 1.25 |
| D (Length) | .787" |
| E | .700" |
| F | .308" |
| Weight | 0.027000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Bright A .945" B .135" C (Thread) M8 x 1.25 D (Length) .787" E .700" F .308" Weight 0.027000
-
-
CAD Files
-
CAD Files
-

