Related Products
-
Part No. 3829$3.60Bolt Assembly: M6 x 25.00mm Bright BHSCS with Washer and Roll-In T-Nut with Flex Handle - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3809
M6 x 25.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 25.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 10.29mm |
| B | 4.00mm |
| C | 3.15mm |
| D (Length) | 25.00mm |
| E (Thread) | M6 X 1.0 |
| Thread Length | Full Thread |
| Weight | 0.012000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Bright A 10.29mm B 4.00mm C 3.15mm D (Length) 25.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.012000
-
-
CAD Files
-
CAD Files
-

