Related Products
-
Part No. 13-6310$0.35M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 3808$0.52M6 x 20.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()3876
M6 Roll-In T-Nut with Flex Handle
M6 Roll-In T-Nut with Flex Handle
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | .620" |
| B | .120" |
| C | .201" |
| D | .395" |
| E (Thread) | M6 X 1.0 |
| F | .116" |
| G | .200" |
| H | .456" |
| Weight | 0.008000 |
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Steel Grade 1215 Finish Zinc Color Bright A .620" B .120" C .201" D .395" E (Thread) M6 X 1.0 F .116" G .200" H .456" Weight 0.008000
-
- Description
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-
