Related Products
3794
10 Series Double End Fastener Clip
The double wing clip is commonly used with two button head socket cap screws (PN 3692 or PN 3808) to create custom end fastener assemblies. The winged tabs of the clip prevent the mating profile from rotating. An end fastener connection method requires two machining services; an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads.
The double wing clip is commonly used with two button head socket cap screws (PN 3692 or PN 3808) to create custom end fastener assemblies. The winged tabs of the clip prevent the mating profile from rotating. An end fastener connection method requires two machining services; an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Clip |
| Material | Steel |
| Color | Bright |
| A | .431" |
| B | .293" |
| C | .240" |
| D | .275" |
| E | 1.937" |
| F | 1.625" |
| G | 1.000" |
| H | n/a |
| J | n/a |
| Weight | 0.010000 |
The double wing clip is commonly used with two button head socket cap screws (PN 3692 or PN 3808) to create custom end fastener assemblies. The winged tabs of the clip prevent the mating profile from rotating. An end fastener connection method requires two machining services; an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Clip Material Steel Color Bright A .431" B .293" C .240" D .275" E 1.937" F 1.625" G 1.000" H n/a J n/a Weight 0.010000
-
- Description
The double wing clip is commonly used with two button head socket cap screws (PN 3692 or PN 3808) to create custom end fastener assemblies. The winged tabs of the clip prevent the mating profile from rotating. An end fastener connection method requires two machining services; an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads.
-
CAD Files
-
CAD Files
-


