Related Products
- Part No. 1010-S
Total Price
................................................................................................................................ - Part No. 1002-S
Total Price
................................................................................................................................ - Part No. 1030-S
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3790
10-32 Roll-In T-Nut with Flex Handle
10-32 Roll-In T-Nut with Flex Handle
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
Total Price
................................................................................................................................Series | N/A |
Material | Steel |
Grade | 1215 |
Finish | Zinc |
Color | Bright |
A | .620" |
B | .120" |
C | .201" |
D | .395" |
E (Thread) | 10-32 |
F | .116" |
G | .200" |
H | .456" |
Weight | 0.008000 |

The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
Series N/A Material Steel Grade 1215 Finish Zinc Color Bright A .620" B .120" C .201" D .395" E (Thread) 10-32 F .116" G .200" H .456" Weight 0.008000
-
- Description
- The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
- CAD Files
- CAD Files
-