Related Products
-
Part No. 3330$0.605/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
My Wish Lists
()3789
5/16-18 Slide-in Economy T-Nut - Centered Thread
5/16-18 Slide-in Economy T-Nut - Centered Thread
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | .984" |
| B | .505" |
| C (Thread) | 5/16-18 |
| D | .078" |
| E | .133" |
| Weight | 0.015000 |
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade 1010 Finish Zinc Color Bright A .984" B .505" C (Thread) 5/16-18 D .078" E .133" Weight 0.015000
-
- Description
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
CAD Files
-

