Related Products
-
Part No. 2037$3.2615 Series .75" x 3" End Cap with Molded Push-In Stem -
Part No. 2030GRA$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener -
Part No. 2035GRA$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3767
Self Tapping End Cap Screw (STECS): M7 x .360"
Self Tapping End Cap Screw (STECS): M7 x .360"
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .428" |
| B | .157" |
| C | .127" |
| D (Length) | .360" |
| E (Thread) | M7 X 1.0 |
| Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Bright A .428" B .157" C .127" D (Length) .360" E (Thread) M7 X 1.0 Weight 0.008000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-