Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3709
1/2-13 Hex Nut
1/2-13 Hex Nut
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| Type | Finished Hex Nut |
| Mfg Standard | ANSI/ASME B18.2.2 |
| A (Thread) | 1/2-13 |
| B | .743" |
| C | .437" |
| Weight | 0.035000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Bright Type Finished Hex Nut Mfg Standard ANSI/ASME B18.2.2 A (Thread) 1/2-13 B .743" C .437" Weight 0.035000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


