Related Products
- Part No. 1010
Total Price
................................................................................................................................ - Part No. 1050
Total Price
................................................................................................................................ - Part No. 1003
Total Price
................................................................................................................................ - Part No. 2012
Total Price
................................................................................................................................ - Part No. 2040
Total Price
................................................................................................................................ - Part No. 1004
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3705
10 Series 10-32 Standard Slide-in T-Nut
10 Series 10-32 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Total Price
................................................................................................................................Series | 10 Series |
Type | Standard T-Nut |
Material | Steel |
Grade | 1215 |
Finish | Zinc |
Color | Bright |
A | 0.490" |
B | 0.200" |
C | 0.431" |
D (Thread) | 10-32 |
E | 0.171" |
Weight | 0.007000 |
Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
Series 10 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Bright A 0.490" B 0.200" C 0.431" D (Thread) 10-32 E 0.171" Weight 0.007000 Max Length (inches) 1.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
- CAD Files
- CAD Files
-