Related Products
-
Part No. 6700$1.0010 Series Single-Keyed Standard Bearing Pad Profile -
Part No. 6701$1.0010 Series Single-Keyed Standard Bearing Pad Profile
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3626
10 Series Bearing Pad Screw
10 Series Bearing Pad Screw
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Stainless Steel |
| Finish | Stainless |
| Process | Formed |
| A | .332" |
| B (Length) | .500" |
| Standard Size | #8 FHS |
| Weight | 0.002000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Stainless Steel Finish Stainless Process Formed A .332" B (Length) .500" Standard Size #8 FHS Weight 0.002000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-