Related Products
-
Part No. 3692$0.561/4-20 x .750" Button Head Socket Cap Screw (BHSCS)
3605
1/4-20 Roll-In T-Nut with Set Screw
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Stainless-Steel |
| Grade | 303 Stainless |
| Finish | Stainless |
| Color | No |
| A | .875" |
| B | .310" |
| C | .195" |
| D (Set Screw) | 10-32 |
| E (Thread) | 1/4-20 |
| F | .285" |
| G | .510" |
| Weight | 0.023000 |
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Stainless-Steel Grade 303 Stainless Finish Stainless Color No A .875" B .310" C .195" D (Set Screw) 10-32 E (Thread) 1/4-20 F .285" G .510" Weight 0.023000
-
- Description
- The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
-
CAD Files
-
CAD Files
-
