Related Products
- Part No. 3030-Lite
Total Price
................................................................................................................................ - Part No. 1545-S
Total Price
................................................................................................................................ - Part No. 3030-S
Total Price
................................................................................................................................
My Wish Lists
()3600
5/16-18 Roll-In T-Nut with Flex Handle
5/16-18 Roll-In T-Nut with Flex Handle
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
Total Price
................................................................................................................................Series | 15 Series |
Material | Stainless-Steel |
Grade | 303 Stainless |
Finish | Stainless |
Color | N/A |
A | .875" |
B | .195" |
C | .310" |
D | .510" |
E (Thread) | 5/16-18 |
F | .116" |
G | .285" |
H | .391" |
Weight | 0.021000 |

The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
Series 15 Series Material Stainless-Steel Grade 303 Stainless Finish Stainless Color N/A A .875" B .195" C .310" D .510" E (Thread) 5/16-18 F .116" G .285" H .391" Weight 0.021000
-
- Description
The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.
- CAD Files
- CAD Files
-