Related Products
-
Part No. 3618$5.40Bolt Assembly: SS 5/16-18 x .625" BHSCS with Washer and Roll-In T-Nut with Flex Handle -
Part No. 3632$2.10Bolt Assembly: SS 5/16-18 x 1.000" BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread -
Part No. 3699$2.01Bolt Assembly: SS 5/16-18 x .625" SHCS with Washer and Slide-In Economy T-Nut - Offset Thread
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3659
.345" ID Washer
.345" ID Washer
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | .692" |
| B | .345" |
| C | .045" |
| Weight | 0.004000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No Type Standard Flat Mfg Standard ISO 7089 A .692" B .345" C .045" Weight 0.004000
-
-
CAD Files
-
CAD Files
-