Related Products
-
Part No. 1515-S-Black-FB$1.611.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots
3370-Black
15 Series 5/16-18 Butt Fastener
15 Series 5/16-18 Butt Fastener
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Zinc |
| Cam Color | Black |
| Color | N/A |
| A | 2.223" |
| B | 1.383" |
| C | .309” |
| D | .810" |
| E | .625" |
| F | 5/16 X 1.75” SHCS |
| Weight | 0.143000 |
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Zinc Cam Color Black Color N/A A 2.223" B 1.383" C .309” D .810" E .625" F 5/16 X 1.75” SHCS Weight 0.143000
-
- Description
- The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
-
CAD Files
-
CAD Files
-


