Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3342
1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .560" |
| B | 5/32 |
| C | .132" |
| D (Length) | .500” |
| E | .046" |
| F (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.009000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .560" B 5/32 C .132" D (Length) .500” E .046" F (Thread) 1/4-20 Thread Length Full Thread Weight 0.009000
-
-
CAD Files
-
CAD Files
-


