Related Products
-
Part No. 3302$2.28Bolt Assembly: 5/16-18 x 1.250" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc
3297
5/16-18 x 1.250" Drop-In T-Slot Stud
5/16-18 x 1.250" Drop-In T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .713" |
| B | .305" |
| C (Length) | 1.250" |
| D | .213" |
| E | .160" |
| F (Thread) | 5/16-18 |
| Weight | 0.032000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Black A .713" B .305" C (Length) 1.250" D .213" E .160" F (Thread) 5/16-18 Weight 0.032000
-
-
CAD Files
-
CAD Files
-

