Related Products
-
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots - 1.50” x 1.50” Lite T-Slotted Profile - Four Open T-Slots
-
Part No. 1515-LS-Black$1.021.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3273
Velcro® Fastener
Velcro® Fastener
| ESD Safe | No |
| Series | 15 Series |
| Material | Plastic |
| Grade | PVC |
| Process | Injection Molded |
| Color | Black |
| A | .580" |
| B | .350" |
| C | 1.000" |
| Weight | 0.007000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Plastic Grade PVC Process Injection Molded Color Black A .580" B .350" C 1.000" Weight 0.007000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

