Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3267
Self Tapping End Cap Screw (STECS): M7 x .360"
Self Tapping End Cap Screw (STECS): M7 x .360"
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .428" |
| B | .157" |
| C | .127" |
| D (Length) | .360" |
| E (Thread) | M7 X 1.0 |
| Weight | 0.008000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Black A .428" B .157" C .127" D (Length) .360" E (Thread) M7 X 1.0 Weight 0.008000
-
-
CAD Files
-
CAD Files
-


