Ideabuilder Banner Ideabuilder Banner

3263

1/4-20 Double Slide-In Economy T-Nut

The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.

Total Price
................................................................................................................................
$1.16
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.

More Information

More Information
Series 15 Series
Material Steel
Grade 1010
Finish Zinc
Color Black
A 2.813"
B 1.500"
C 0.638"
D (Thread) 1/4-20
E 0.080"
F 0.222"
Weight 0.070000
Description
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Write Your Own Review
You're reviewing:3263