Related Products
-
Part No. 3150$1.21Bolt Assembly: 5/16-18 x 1.000" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc -
Part No. 3474$1.21Bolt Assembly: 5/16-18 x 1.000" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc
3120
5/16-18 x 1.000" Slide-In Flanged Economy T-Slot Stud
5/16-18 x 1.000" Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 1.153" |
| B | .135" |
| C (Thread) | 5/16-18 |
| D (Length) | 1.000" |
| E | .700" |
| F | .308" |
| Weight | 0.031000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Black A 1.153" B .135" C (Thread) 5/16-18 D (Length) 1.000" E .700" F .308" Weight 0.031000
-
-
CAD Files
-
CAD Files
-
