Related Products
-
Part No. 4347$42.8415 Series 90 Degree Right Hand Pivot Bracket Assembly with "T" Handle -
Part No. 3325$1.14Bolt Assembly: 5/16-18 x .750" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc
3116
5/16-18 x .750" Slide-In Flanged Economy T-Slot Stud
5/16-18 x .750" Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .898" |
| B | .135" |
| C (Thread) | 5/16-18 |
| D (Length) | .750" |
| E | .700" |
| F | .308" |
| Weight | 0.025000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Black A .898" B .135" C (Thread) 5/16-18 D (Length) .750" E .700" F .308" Weight 0.025000
-
-
CAD Files
-
CAD Files
-
