Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 2037$3.2615 Series .75" x 3" End Cap with Molded Push-In Stem -
Part No. 4301-Black$11.9315 Series & Ready Tube 4 Hole - Tall Inside Corner Bracket
3075-Black-FB is a 3.00” x 0.75” fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3075-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
3075-Black-FB
3.00” X .75” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots
3.00” X .75” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots
3075-Black-FB is a 3.00” x 0.75” fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3075-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
| ESD Safe | Yes |
| Max Length (inches) | 120.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.0672"⁴ |
| Moment of Inertia - IY | 0.0789"⁴ |
| Surface Area | 1.320 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1287 per inch |
| Weight | 0.128700 |
3075-Black-FB is a 3.00” x 0.75” fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3075-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 120.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 1.0672"^4 Moment of Inertia - IY 0.0789"^4 Surface Area 1.320 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1287 per inch Weight 0.128700
-
- Description
3075-Black-FB is a 3.00” x 0.75” fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3075-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
