3072
1/4-20 x 1.250" Socket Head Cap Screw (SHCS)
1/4-20 x 1.250" Socket Head Cap Screw (SHCS)
1/4-20 x 1.250" Socket Head Cap Screw (SHCS)
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
A | .370" |
B | 3/16 |
C | .247" |
D (Length) | 1.250" |
E (Thread) | 1/4-20 |
Thread Length | 1.000" |
Weight | 0.018000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
A | .370" |
B | 3/16 |
C | .247" |
D (Length) | 1.250" |
E (Thread) | 1/4-20 |
Thread Length | 1.000" |
Weight | 0.018000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.