Related Products
-
Part No. 2050YEL$3.3915 Series 3" x 3" End Cap with Push-In Fastener -
Part No. 13089$2.58M4 Short Self-Aligning Roll-in T-Nut with Spring Leaf -
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
3030-Lite is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Lite profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
3030-Lite
3.00" X 3.00" Lite T-Slotted Profile - Eight Open T-Slots
3.00" X 3.00" Lite T-Slotted Profile - Eight Open T-Slots
3030-Lite is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Lite profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.6959"⁴ |
| Moment of Inertia - IY | 2.6959"⁴ |
| Surface Area | 2.763 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2786 |
| Weight | 0.278600 |
3030-Lite is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Lite profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 2.6959"^4 Moment of Inertia - IY 2.6959"^4 Surface Area 2.763 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2786 Weight 0.278600
-
- Description
3030-Lite is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Lite profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-
