Related Products
-
Part No. 11-6312$0.61M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
30-4302
30 Series 2 Hole - Inside Corner Bracket
30 Series 2 Hole - Inside Corner Bracket
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 30.00mm |
| B | 30.00mm |
| C | 4.00mm |
| D | 15.00mm |
| E | 13.50mm |
| F | 27.00mm |
| G | 6.81mm |
| Weight | 0.034000 |
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13117 | 2 | 30 Series M6 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 30.00mm B 30.00mm C 4.00mm D 15.00mm E 13.50mm F 27.00mm G 6.81mm Weight 0.034000
-
- Description
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

