Related Products
-
Part No. 40-3286$0.371/4-20 Slide-in Economy T-Nut - Centered Thread
My Wish Lists
()3010
15 & 40 Series Economy T-Nut Holding Spring (100-pack)
15 & 40 Series Economy T-Nut Holding Spring (100-pack)
The economy T-nut holding spring, available in 15 and 40 series, snaps onto the pilot projection of the 15 and 40 series economy T-nut, double economy slide-in T-nut, and triple economy slide in T-nut . The spring holds the fastener in place, even when the profile is in a vertical position. Additional Information: Please note that springs are sold in packs of 100.
The economy T-nut holding spring, available in 15 and 40 series, snaps onto the pilot projection of the 15 and 40 series economy T-nut, double economy slide-in T-nut, and triple economy slide in T-nut . The spring holds the fastener in place, even when the profile is in a vertical position. Additional Information: Please note that springs are sold in packs of 100.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | 1215 |
| A | .375" |
| B | .345" |
| C | .023" |
| Weight | 0.048600 |
The economy T-nut holding spring, available in 15 and 40 series, snaps onto the pilot projection of the 15 and 40 series economy T-nut, double economy slide-in T-nut, and triple economy slide in T-nut . The spring holds the fastener in place, even when the profile is in a vertical position. Additional Information: Please note that springs are sold in packs of 100.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade 1215 A .375" B .345" C .023" Weight 0.048600
-
- Description
The economy T-nut holding spring, available in 15 and 40 series, snaps onto the pilot projection of the 15 and 40 series economy T-nut, double economy slide-in T-nut, and triple economy slide in T-nut . The spring holds the fastener in place, even when the profile is in a vertical position. Additional Information: Please note that springs are sold in packs of 100.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

