Related Products
-
Part No. 3330$0.605/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
My Wish Lists
()30-3789
5/16-18 Slide-in Economy T-Nut - Centered Thread
5/16-18 Slide-in Economy T-Nut - Centered Thread
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | 25.40mm |
| B | 12.60mm |
| C (Thread) | 5/16-18 |
| D | 2.00mm |
| E | 3.60mm |
| Weight | 0.014000 |
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Steel Grade 1010 Finish Zinc Color Bright A 25.40mm B 12.60mm C (Thread) 5/16-18 D 2.00mm E 3.60mm Weight 0.014000
-
- Description
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

