Related Products
-
Part No. 2166$18.9910 Series 2 Hole - Leveling Anchoring Base Plate -
Part No. 2171$24.6910 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap
My Wish Lists
()2904
Wedge Floor Anchor: 1/4-20 x 1.750"
Wedge Floor Anchor: 1/4-20 x 1.750"
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| A | 1.750" |
| B | .750" |
| C | 1.125" |
| D | 1/4-20 |
| Tension | 1771.00 lb |
| Shear | 1813.00 lb |
| Weight | 0.033000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Finish Zinc A 1.750" B .750" C 1.125" D 1/4-20 Tension 1771.00 lb Shear 1813.00 lb Weight 0.033000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
