Related Products
My Wish Lists
()2891
Cable Tie: 8" Long - 100 pack
Cable Tie: 8" Long - 100 pack
The cable tie is used to organize wires, cables, and tubes. It has a high tensile strength and is available in black. Cable ties are sold in packages of 100.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Nylon |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 8.000" |
| Weight | 0.001000 |
The cable tie is used to organize wires, cables, and tubes. It has a high tensile strength and is available in black. Cable ties are sold in packages of 100.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Nylon Finish Matte Color Black Process Molded A 8.000" Weight 0.001000
-
- Description
The cable tie is used to organize wires, cables, and tubes. It has a high tensile strength and is available in black. Cable ties are sold in packages of 100.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


