Related Products
-
Part No. 1515-LS$0.831.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1503$0.891.50” X 1.50” T-Slotted Profile - Three Adjacent Open T-Slots - 1.50” x 1.50” Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2877
15 Series Rubber T-Slot Cover
15 Series Rubber T-Slot Cover
LENGTH: 150 FT
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
| ESD Safe | No |
| Series | 15 Series |
| Material | Rubber |
| Color | Black |
| A | .400" |
| B | .570" |
| Length | 150 Foot Roll |
| Weight | 6.315000 |
LENGTH: 150 FT
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Rubber Color Black A .400" B .570" Length 150 Foot Roll Weight 6.315000
-
- Description
LENGTH: 150 FT
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
