Related Products
-
Part No. 2040$2.072.00” X 4.00” T-Slotted Profile - Twelve Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 2020$1.132.00” X 2.00” T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2828
10 Series Tread Strip
10 Series Tread Strip
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. The Tread Strip can be ordered by the foot or in 250 foot rolls. Ordering more than 250 ft will result in multiple pieces.
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. The Tread Strip can be ordered by the foot or in 250 foot rolls. Ordering more than 250 ft will result in multiple pieces.
| ESD Safe | No |
| Series | 10 Series |
| Material | TPV |
| Color | Black |
| A | .110" |
| B | .875" |
| C | .398" |
| D | .375" |
| E | .150" |
| Max Length | 250 Feet |
| Weight | 0.055000 |
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. The Tread Strip can be ordered by the foot or in 250 foot rolls. Ordering more than 250 ft will result in multiple pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material TPV Color Black A .110" B .875" C .398" D .375" E .150" Max Length 250 Feet Weight 0.055000
-
- Description
- The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. The Tread Strip can be ordered by the foot or in 250 foot rolls. Ordering more than 250 ft will result in multiple pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-