Related Products
-
Part No. 4347-Black$53.7215 Series 90 Degree Right Hand Pivot Bracket Assembly with "T" Handle -
Part No. 4324-Black$95.7815 Series 90 Degree Wide Double Pivot Bracket Assembly with "T" Handles -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4337-Black
15 Series 90 Degree Right Hand Pivot Bracket Plate
15 Series 90 Degree Right Hand Pivot Bracket Plate
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 4.500" |
| B | .750" |
| C | 1.500" |
| D | .328" |
| E | .375" |
| F | .328" |
| G | .250" |
| H | .220" |
| Weight | 0.334000 |
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 3 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 4.500" B .750" C 1.500" D .328" E .375" F .328" G .250" H .220" Weight 0.334000
-
- Description
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 3 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-
