Related Products
-
Part No. 2280$40.0515 to 15 Series Roller Wheel with Dual Roller Bearing
2757
15 Series Dual Roller Wheel Bracket
15 Series Dual Roller Wheel Bracket
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 1.500" |
| B | .750" |
| C | .750" |
| D | 2.313" |
| E | 1.500" |
| F | .382" |
| G | .735" |
| H | 5/16-18 |
| J | 5/16-18 |
| K | .390" |
| L | 1.181" |
| M | 6.125" |
| N | 1.438" |
| P | 3.250" |
| Q | .750" |
| Weight | 0.534000 |
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 1.500" B .750" C .750" D 2.313" E 1.500" F .382" G .735" H 5/16-18 J 5/16-18 K .390" L 1.181" M 6.125" N 1.438" P 3.250" Q .750" Weight 0.534000
-
- Description
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
-
CAD Files
-
CAD Files
-
