Related Products
2280
15 to 15 Series Roller Wheel with Dual Roller Bearing
15 to 15 Series Roller Wheel with Dual Roller Bearing
The roller wheel with dual roller bearing is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
| ESD Safe | No |
| Series | 15 Series to 15 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | K222-D |
| Color | Black |
| Process | Injection Molded |
| A | 2.000" |
| B | 1.625" |
| C | .875" |
| D | 3/16 |
| E | 1.495" |
| F | .720" |
| G | .312" |
| H | .204" |
| J | 5/16-18 |
| K | .485" |
| Weight | 0.181000 |
The roller wheel with dual roller bearing is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series to 15 Series Material Nylon PA Glass Fiber Reinforced Grade K222-D Color Black Process Injection Molded A 2.000" B 1.625" C .875" D 3/16 E 1.495" F .720" G .312" H .204" J 5/16-18 K .485" Weight 0.181000
-
- Description
The roller wheel with dual roller bearing is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
-
CAD Files
-
CAD Files
-


