Related Products
My Wish Lists
()2715
Leveling Casters
Leveling Casters
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Die Cast Aluminum / Plastic Nylon (Nylon 6) |
| Finish | Powder Coat Over Zinc |
| Color | Light Gray / Black |
| A | 1.142" (29.00mm) |
| B | .315" (9.00mm) |
| C | 2.756" (70.00mm) |
| D | 3.543" (90.00mm) |
| E | 4.020" (102.00mm) |
| F | 3.051" (77.50mm) |
| G | 3.429" / 4.606" (87.10mm / 117.00mm) |
| Load Capacity | 1100.00 lb (498.95 kg) |
| Weight | 2.943000 |
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3112 | 4 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) | |
| 2408 | 1 | 15 Series Leveling Caster Base Plate | |
| 13-8525 | 4 | M8 x 25.00mm Socket Head Cap Screw (SHCS) | |
| 40-2408 | 1 | 40 Series Leveling Caster Base Plate |
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Die Cast Aluminum / Plastic Nylon (Nylon 6) Finish Powder Coat Over Zinc Color Light Gray / Black A 1.142" (29.00mm) B .315" (9.00mm) C 2.756" (70.00mm) D 3.543" (90.00mm) E 4.020" (102.00mm) F 3.051" (77.50mm) G 3.429" / 4.606" (87.10mm / 117.00mm) Load Capacity 1100.00 lb (498.95 kg) Weight 2.943000
-
- Description
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


