Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2681
Single-Sided Whiteboard
Single-Sided Whiteboard
- Multi-Purpose Panel - One-sided whiteboard, one-sided digital printing ready and dual-sided magnetic
- Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
- Dry Erase Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
- Digital Print Ready Surface - UV & latex print surface on one side
- Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
$14.18
*cut charge of $23.80 will apply unless you order the stock panel size of 48" x 96"
- Multi-Purpose Panel - One-sided whiteboard, one-sided digital printing ready and dual-sided magnetic
- Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
- Dry Erase Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
- Digital Print Ready Surface - UV & latex print surface on one side
- Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
| ESD Safe | No |
| Series | Fractional |
| Color | White |
| Thickness | .118" (3mm) |
| Stock Sheet Size | 48.0” +/- .079 x 96.0” +/- .118 |
| Orientation | No |
| Weight | 1.420000 |
| Finish | No |
| Material | LDPE Core with Galvanized Steel Skin |
- Multi-Purpose Panel - One-sided whiteboard, one-sided digital printing ready and dual-sided magnetic
- Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
- Dry Erase Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
- Digital Print Ready Surface - UV & latex print surface on one side
- Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color White Thickness .118" (3mm) Stock Sheet Size 48.0” +/- .079 x 96.0” +/- .118 Orientation No Weight 1.420000 Finish No Material LDPE Core with Galvanized Steel Skin
-
- Description
- Multi-Purpose Panel - One-sided whiteboard, one-sided digital printing ready and dual-sided magnetic
- Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
- Dry Erase Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
- Digital Print Ready Surface - UV & latex print surface on one side
- Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
-
CAD Files

