Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 11-5712$0.53M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
2678
10, 15, 25, 30, 40, & 45 Series 20A Power Strip, 12 Outlets, 15 ft. cord, 36" long
10, 15, 25, 30, 40, & 45 Series 20A Power Strip, 12 Outlets, 15 ft. cord, 36" long
This power strips come in 20 amp with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
| ESD Safe | No |
| Weight | 4.850000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| A | 36.000" |
| B | 15 ft. |
| C | 1.620" |
| D | 1.250" |
| E | 20 amp |
| Rated | 2400W, 120V, 20A |
| Outlets | 12 (2 20 Amp NEMA 5-20P outlets and 10 15 Amp NEMA 5-15R outlets) |
| Plug | NEMA 5-20P |
This power strips come in 20 amp with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-5708 | 2 | M5 x 8.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 25-1951 | 2 | M5 Slide-in Economy T-Nut - Offset Thread | ||
| 11-5710 | 2 | M5 x 10.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 13115 | 2 | 30 Series M5 Standard Drop-in T-Nut | ||
| 11-5712 | 2 | M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 3930 | 2 | 15 & 40 Series M5 Standard Drop-in T-Nut | ||
| 11-5712 | 2 | M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 13127 | 2 | 45 Series M5 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Weight 4.850000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series A 36.000" B 15 ft. C 1.620" D 1.250" E 20 amp Rated 2400W, 120V, 20A Outlets 12 (2 20 Amp NEMA 5-20P outlets and 10 15 Amp NEMA 5-15R outlets) Plug NEMA 5-20P
-
- Description
This power strips come in 20 amp with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-5708 2 M5 x 8.00mm Flat Head Socket Cap Screw (FHSCS)
And 

25-1951 2 M5 Slide-in Economy T-Nut - Offset Thread 
11-5710 2 M5 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
And 
13115 2 30 Series M5 Standard Drop-in T-Nut


11-5712 2 M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
And 

3930 2 15 & 40 Series M5 Standard Drop-in T-Nut

11-5712 2 M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
And 
13127 2 45 Series M5 Standard Drop-in T-Nut
-
CAD Files
-
CAD Files
-
