Related Products
11-5712
M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 10.32mm |
| B | 3.00mm |
| C | 3.10mm |
| D (Length) | 12.00mm |
| E (Thread) | M5 X 0.8 |
| Thread Length | Full Thread |
| Weight | 0.004000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 10.32mm B 3.00mm C 3.10mm D (Length) 12.00mm E (Thread) M5 X 0.8 Thread Length Full Thread Weight 0.004000
-
-
CAD Files
-
CAD Files
-


