Related Products
-
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()2649
ESD Polycarbonate Panels" .177" Thick, Clear
ESD Polycarbonate Panels" .177" Thick, Clear
Electrostatic dissipative (ESD) polycarbonate panels are designed to prohibit static electricity. It is a lightweight option that has excellent impact and chemical resistance. ESD has superior clarity while being easy to machine, providing design versatility and flexibility. This panel is useful in clean room, medical, and manufacturing processes where you want to minimize the occurrence and likelihood of static shock.
Electrostatic dissipative (ESD) polycarbonate panels are designed to prohibit static electricity. It is a lightweight option that has excellent impact and chemical resistance. ESD has superior clarity while being easy to machine, providing design versatility and flexibility. This panel is useful in clean room, medical, and manufacturing processes where you want to minimize the occurrence and likelihood of static shock.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Clear |
| Thickness | .177" (4.50mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
| Orientation | No |
| Weight | 1.088000 |
| Finish | N/A |
| Material | ESD Polycarbonate |
Electrostatic dissipative (ESD) polycarbonate panels are designed to prohibit static electricity. It is a lightweight option that has excellent impact and chemical resistance. ESD has superior clarity while being easy to machine, providing design versatility and flexibility. This panel is useful in clean room, medical, and manufacturing processes where you want to minimize the occurrence and likelihood of static shock.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Clear Thickness .177" (4.50mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation No Weight 1.088000 Finish N/A Material ESD Polycarbonate
-
- Description
Electrostatic dissipative (ESD) polycarbonate panels are designed to prohibit static electricity. It is a lightweight option that has excellent impact and chemical resistance. ESD has superior clarity while being easy to machine, providing design versatility and flexibility. This panel is useful in clean room, medical, and manufacturing processes where you want to minimize the occurrence and likelihood of static shock.
-
CAD Files

