My Wish Lists
()2640
Twin Wall Polycarbonate Panel: .236" Thick, Clear
Twin Wall Polycarbonate Panel: .236" Thick, Clear
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
Price Per SQFT
$4.37Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
Vertical Horizontal
- Notches
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
10 Series
0.315" x 1.063" Hidden Corner Connector Clearance Notch
$3.00
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
10 Series
0.315" x 1.063" Hidden Corner Connector Clearance Notch
$3.00
-
10 Series
.347" Corner Connector Clearance Notch
$0.78
-
15 Series
.5" Corner Connector Clearance Notch
$0.78
-
15 Series
0.5" x 2" Central Connector Clearance Notch
$1.51
-
10 Series
.375" x 1.063" Anchor Fastener Clearance Notch
$0.78
-
15 Series
.5" x 1.75" Anchor Fastener Clearance Notch
$0.78
-
10 Series
1.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
.250" End Fastener Clearance Notch
$0.78
-
15 Series
.65" End Fastener Clearance Notch
$0.78
-
10 Series
.312" Corner Clearance Notch
$0.78
-
15 Series
.440" Corner Clearance Notch
$0.78
-
15 Series
3.06" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 1.56" Corner Clearance Notch
$5.29
-
10 Series
2.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 1.06" Corner Clearance Notch
$5.29
-
15 Series
Inside Corner Connector Clearance Notch
$3.00
-
15 Series
T-Matic Connector Clearance Notch
$1.51
-
10 Series
10 Series T-Matic Connector Clearance Notch
$0.78
Select Notch
In stock
Total Price
................................................................................................................................Series | Fractional |
Material | Polycarbonate |
Color | Clear |
Thickness | .236" (6mm) |
Stock Sheet Size | 48” + .157/-0 x 96” + .197/-0 (1219.2mm + 4.0/-0 x 2438.4mm + 5.0/-0) |
Orientation | N/A |
Weight | 0.266000 |
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Polycarbonate Color Clear Thickness .236" (6mm) Stock Sheet Size 48” + .157/-0 x 96” + .197/-0 (1219.2mm + 4.0/-0 x 2438.4mm + 5.0/-0) Orientation N/A Weight 0.266000
-
- Description
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
- CAD Files