Related Products
- Part No. 1530-S
Total Price
................................................................................................................................ - Part No. 1530-LS
Total Price
................................................................................................................................ - Part No. 1530-ULS
Total Price
................................................................................................................................
My Wish Lists
()2576
1530-S 45 Degree Support, 12" Long
1530-S 45 Degree Support, 12" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Total Price
................................................................................................................................Series | 15 Series |
Profile | 1530-S |
A | 1.500” |
B | 3.000” |
C | 12.000” |
Weight | 2.658000 |

The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3112 | 4 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) |
![]() | 3278 | 4 | 5/16-18 Slide-in Economy T-Nut - Offset Thread |
![]() | 3260 | 4 | .349" ID Washer |
Product Specs
- Product Details
-
Series 15 Series Profile 1530-S A 1.500” B 3.000” C 12.000” Weight 2.658000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3112 4 5/16-18 x .750" Socket Head Cap Screw (SHCS)
3278 4 5/16-18 Slide-in Economy T-Nut - Offset Thread
3260 4 .349" ID Washer
- CAD Files
- CAD Files
-