Related Products
-
Part No. 1530-S$1.811.50” X 3.00” Smooth Surface T-Slotted Profile - Six Open T-Slots -
Part No. 1530-UL$1.421.50” X 3.00” Ultra-Lite T-Slotted Profile - Six Open T-Slots -
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2560
1530 45 Degree Support, 24" Long
1530 45 Degree Support, 24" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 15 Series |
| Profile | 1530 |
| A | 1.500” |
| B | 3.000” |
| C | 24.000” |
| Weight | 5.215000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3112 | 4 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) | |
| 3278 | 4 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
| 3260 | 4 | .349" ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Profile 1530 A 1.500” B 3.000” C 24.000” Weight 5.215000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-