Related Products
-
Part No. 3063$0.391/4-20 x .625" Button Head Socket Cap Screw (BHSCS) -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2475$5.85Thermoplastic Coated Wire Mesh Panel: .140" Thick, Yellow
My Wish Lists
()2522-Black
10 Series Double Arm Narrow Mesh Retainer with Narrow Backing Plate
10 Series Double Arm Narrow Mesh Retainer with Narrow Backing Plate
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6005A – T61 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Weight | 0.077000 |
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 1 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3063 | 2 | 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6005A – T61 Process Milled Finish Anodize Color Black Weight 0.077000
-
- Description
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
