Related Products
-
Part No. 1515-YELLOW$1.281.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1010-YELLOW$0.841.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 2494$16.7010 Series Single Arm Wide Mesh Retainer with Wide Backing Plate
My Wish Lists
()2475
Thermoplastic Coated Wire Mesh Panel: .140" Thick, Yellow
Thermoplastic coated wire mesh panels are a cost-effective option that is lightweight yet strong. It has square-shaped openings that provide visibility and ventilation. It has a thermoplastic coat that creates a clean look and helps prevent cuts and other injuries. This panel is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Yellow |
| Gauge | 16 |
| Thickness | .140" (3.55mm) |
| Square Dimensions | .50” x .50” (12.70mm x 12.70mm) |
| Stock Sheet Size | 48” x 96” +/- .50” (1219.2mm x 2438.4mm) |
| Weight | 0.650000 |
| Finish | N/A |
| Material | Thermoplastic |
Thermoplastic coated wire mesh panels are a cost-effective option that is lightweight yet strong. It has square-shaped openings that provide visibility and ventilation. It has a thermoplastic coat that creates a clean look and helps prevent cuts and other injuries. This panel is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Yellow Gauge 16 Thickness .140" (3.55mm) Square Dimensions .50” x .50” (12.70mm x 12.70mm) Stock Sheet Size 48” x 96” +/- .50” (1219.2mm x 2438.4mm) Weight 0.650000 Finish N/A Material Thermoplastic
-
- Description
- Thermoplastic coated wire mesh panels are a cost-effective option that is lightweight yet strong. It has square-shaped openings that provide visibility and ventilation. It has a thermoplastic coat that creates a clean look and helps prevent cuts and other injuries. This panel is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
-
CAD Files
