Related Products
-
Part No. 25-6424$119.9025 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes -
Part No. 25-6416$81.1225 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 25-6423$91.6025 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
25-6851
25 Series Hex Nut Linear Bearing Brake Kit
25 Series Hex Nut Linear Bearing Brake Kit
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 25 Series |
| Material | Steel |
| Grade | Grade 5 |
| Process | Formed |
| Finish | Zinc |
| Color | Black |
| Thread | 1/4-20 |
| A | 11.11mm |
| B | 21.97mm |
| C | 12.70mm |
| D | 3.81mm |
| Weight | 0.023000 |
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Steel Grade Grade 5 Process Formed Finish Zinc Color Black Thread 1/4-20 A 11.11mm B 21.97mm C 12.70mm D 3.81mm Weight 0.023000
-
- Description
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
CAD Files
-